text.skipToContent text.skipToNavigation

Weatherproof Two Gang Deep Box, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$29.51 USD

Weatherproof 2 Gang Deep Box, 5 Hole 1/2, 37 Cu.In. with Threaded Holes,Gray (2 Holes Each End, 1 Hole in Back)
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • 4 closure plugs and mounting lugs furnished with all boxes.
  • UL listed for wet and/or damp locations with appropriate cover.
  • Designed for both interior and exterior applications.
  • Will accept standard three-gang weatherproof covers.
  • Simply strike desired knockout studs with a sharp hammer blow for clean mounting holes.
  • Heavy die-cast aluminum.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin India
Application Sector Residential/Commercial
Standard UL Listed
Type Weatherproof
Dimensions
Product Width US 4.5 in
Product Depth US 2.72 in
Product Height US 4.5 in
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;