text.skipToContent text.skipToNavigation

Dustproof Locking Stainless Steel Cover

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Dustproof Stainless Steel Cover, Decorator/GFCI, Vertical
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Stainless Steel Covers are dustproof only and do not meet NEC 406.8(A) or (B).
  • Exclusive -- Spec-grade stainless steel covers.
  • Ideal for hard-use and corrosive applications.
  • Aesthetically pleasing.

Specifications

General Info
Product Line Pass & Seymour
Color Silver
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard UL Listed
Dimensions
Product Width US 2.75 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What if the building has all vertical mounted duplex receptacles? Does any of the locking cover plates work on that application?

Asked by: Adam
Hello, Thank you for your inquiry. We offer the WPH8L duplex receptacle locking cover in a horizontal application only. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-02-13

is this cylinder cat60

Asked by: david
Hello David, The WP26L does not contain a CAT60 cylinder. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-02-14

Where can I purchase these in Canada?

Asked by: Scott
Hello Scott, Please review the "Where To Buy" link (https://www.legrand.ca/where-to-buy/shop-online) to identify available local retailers. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-02-07

Does the lock cover prevent removal of the decora plate screws when in locked position? I would like to use it for security but if the plate can still be removed it would not work.

Asked by: Dan
It is possible that the screws could be removed with some effort. You could use our tamper proof screws with this cover to eliminate that possibility(see attachment). 531S - 1/2" screw 532S - 1" screw 533D - screwdriver
Answered by: Legrand Technical Support
Date published: 2022-04-27

I need a vertical lockable cover for a GFI weather/rain proof.

Asked by: Chuck Messerly
We have the a few options for GFCI covers that are "pad lockable" and can be vertical mounted: https://www.legrand.us/wiring-devices/electrical-boxes/weatherproof-covers/single-gang-cast-while-in-use-cover-gray/p/wiucast1?text=wiucast1 https://www.legrand.us/c/thermoplastic-cover-gray-base-clear-cover/p/3723?text=3723
Answered by: Legrand Technical Support
Date published: 2021-09-13

Do you make a vertical weatherproof GFCI lockable cover?

Asked by: Chuck62
The WP26L is a vertical mount lockable GFCI cover.
Answered by: Legrand Technical Support
Date published: 2021-09-10

How many Keys Come with the product?

Asked by: Mike G
Two keys come with this item.
Answered by: Legrand Techincal Support
Date published: 2020-04-09

Are the Locks for these Locking covers all keyed alike? 

Asked by: DiodeLighting
The WP26L covers are all keyed the same.
Answered by: Legrand Technical Support
Date published: 2022-02-01
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_WP26L, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT