text.skipToContent text.skipToNavigation

Dustproof Locking Stainless Steel Cover

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Dustproof Locking Stainless Steel Cover, Horizontal Toggle Opening.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Stainless Steel Covers are dustproof only and do not meet NEC 406.8(A) or (B).
  • Exclusive -- Spec-grade stainless steel covers.
  • Ideal for hard-use and corrosive applications.
  • Aesthetically pleasing.

Specifications

General Info
Product Line Pass & Seymour
Color Silver
Country Of Origin United States
Application Sector Residential/Commercial
Standard UL Listed
Dimensions
Product Width US 4.5 in
Product Height US 2.75 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;