text.skipToContent text.skipToNavigation

Dustproof Locking Stainless Steel Cover

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Dustproof Locking Stainless Steel Cover, Horizontal Duplex Receptacle Opening.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Stainless Steel Covers are dustproof only and do not meet NEC 406.8(A) or (B).
  • Exclusive -- Spec-grade stainless steel covers.
  • Ideal for hard-use and corrosive applications.
  • Aesthetically pleasing.

Specifications

General Info
Product Line Pass & Seymour
Color Silver
Country Of Origin United States
Application Sector Residential/Commercial
Standard UL Listed
Dimensions
Product Width US 4.5 in
Product Height US 2.75 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can these be made with an HL288 key?

Asked by: Joe T
No, they cannot but replacement keys are available. Please contact Technical Support for more information. (844-957-3783)
Answered by: Wiremold Tech Support
Date published: 2023-07-06

do they make a lockable cover like the WP26L but in jumbo(oversized)

Asked by: john celiberti
We only offer the Stainless Steel flip lid covers is standard size.
Answered by: Legrand Technical Support
Date published: 2022-05-06

Can I get replacement locks for this plate? I have numerous plates around the facility and the locks are wearing out and getting broken, but the plates are still in great condition.

Asked by: KentS
We do not sell the barrel locks separately.
Answered by: Legrand Technical Support
Date published: 2022-01-20

Will this cover work in the vertical position as well?

Asked by: sparks
Yes, mounting it vertical will only change the direction the door/cover opens.
Answered by: Legrand Technical Support
Date published: 2021-05-12

Can I use the WPH8L on a standard single gang plug? The GFI has screw holes that are exposed and I am try to secure a plug.

Asked by: Andrew
The WPH8L is designed for a standard duplex receptacle. If you have a GFCI, you would need the WP26L cover.
Answered by: Legrand Technical Support
Date published: 2020-11-21

Do they make this for a gfci outlet

Asked by: Mike
Yes, WP26L: https://www.legrand.us/passandseymour/specialty-plates-accessories/dustproof-stainless-steel-covers/locking-covers/wp26l.aspx
Answered by: Legrand Technical Support
Date published: 2020-07-23

Is this a 2 gang outlet cover?

Asked by: Jose B
The WPH8L is a single gang, horizontal mount duplex cover
Answered by: Legrand Technical Support
Date published: 2019-07-10
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_WPH8L, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT