text.skipToContent text.skipToNavigation

Dustproof Stainless Steel Cover

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One decorator/GFCI, one long cover, vertical 1-Gang plate.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Stainless Steel Covers are dustproof only and do not meet NEC 406.8(A) or (B).
  • Exclusive -- Spec-grade stainless steel covers.
  • Ideal for hard-use and corrosive applications.
  • Aesthetically pleasing.

Specifications

General Info
Product Line Pass & Seymour
Color Silver
Country Of Origin Mexico
Construction Dustproof
Application Sector Industrial
Standard UL listed
Dimensions
Product Width US 2.75 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the rubber gasket be bought separately?

Asked by: Paul
Thank you for your inquiry. We do not sell the gasket separately. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-03-01

Does the WP26 model have a 2-Gang option? And if so, would it be 1 large cover or 2 individual covers?

Asked by: Brian
It is only available as a custom plate order for the 2 gang cover. You would have to go through any Legrand distributor or retail store to have it ordered.. WPG2STYLE-26-26 is the part number for they would need to special order.
Answered by: Legrand Technical Support
Date published: 2022-06-07

Does this product have a NEMA rating?

Asked by: Adkelectric
The Dustproof covers are not weatherproof so they do not have a Nema rating on them.
Answered by: Legrand Technical Support
Date published: 2020-08-05

Does the WP26 dust proof cover plate have a NEMA rating?

Asked by: Adkelectric
The Dustproof covers are not weatherproof so they do not have a Nema rating on them.
Answered by: Legrand Technical Support
Date published: 2020-08-05
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_WP26, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT