text.skipToContent text.skipToNavigation

Dustproof Stainless Steel Cover

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One duplex receptacle, one long cover, vertical 1-Gang plate.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Stainless Steel Covers are dustproof only and do not meet NEC 406.8(A) or (B).
  • Exclusive -- Spec-grade stainless steel covers.
  • Ideal for hard-use and corrosive applications.
  • Aesthetically pleasing.

Specifications

General Info
Product Line Pass & Seymour
Color Silver
Country Of Origin Mexico
Construction Dustproof
Application Sector Industrial
Standard UL listed
Dimensions
Product Width US 2.75 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is the WP8 or WP26 compatible with 24dwnd? if not can you suggest a dust cover that could be used with the 24 DWND?

Asked by: reu65
The WP8 and WP26 are designed for mounting to standard electrical boxes. I would try contacting Wiremold to see what works with their 24DWND product. Wiremold products 1.800.621.0049 Mon - Fri: 8am - 7pm EST (excluding holidays) technical.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-12-29

Can you get this style in a 2 gang double duplex vertical?

Asked by: Skids
Unfortunately no, there is no 2 gang double duplex version of this cover.
Answered by: Legrand Technical Support
Date published: 2023-12-29

Is There a GFCI version?

Asked by: Mike W
Yes, the model number is WP26: https://www.legrand.us/passandseymour/specialty-plates-accessories/dustproof-stainless-steel-covers/covers/wp26.aspx
Answered by: Legrand Technical Support
Date published: 2020-04-20

Does this cover fit a decora style or GFCI receptacle?

Asked by: Bill
The WP8 is for standard duplex style receptacles only. You will want to use the WP26 for any decora style device.
Answered by: Legrand Technical Support
Date published: 2019-10-11
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_WP8, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT