One Gang Heavy Cast Aluminum Cover Duplex Receptacle Horizontal, Gray
4510
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof Heavy Cast Aluminum Cover, 1 GangDuplex Receptacle, 2 Doors Horizontal
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Extremely durable for hard-use institutional applications.
- Spring-loaded covers close automatically when plugs are removed.
- Die-cast copper-free aluminum construction.
- Stainless steel springs.
- Screws and spring covers are chrome-plated brass.
- Baked-on lacquer finish.
- Heavy rubber gaskets provide positive seal.
- All covers below are for 4 screw mounting only.
- Comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL Listed |
Dimensions
Product Width US | 4.563 in | ||
Product Depth US | 0.75 in | ||
Product Height US | 2.813 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 16807 |
Technical Information
Number of Gangs | 1 | ||
Number of Outlets | 1 |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this weatherproof cover also UL listed for Wet Locations??
The 4510 weatherproof cover is UL listed for wet/damp locations.
Date published: 2021-06-22
Bazaarvoice SAP Hybris Integration Version 2.8.1