text.skipToContent text.skipToNavigation

Thermoplastic, Heavy Cast Aluminum Covers Flush Enclosure, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy Cast Aluminum Cover, Enclosure Only, without Mounting Plate
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adapter, frame, and cover are heavy cast aluminum.
  • No. 8-32 screws hold assembly firmly in place.
  • Covers comply with 2011 NEC Section 406.9(A).
  • Mortar keys provide positive holding means within wall.
  • Neoprene gasket seals cover to frame. Moisture and dust cannot enter enclosure.
  • Two keys provided for lock.
  • Purchase enclosure and mounting plate separately.
  • Mounts on 4 in. or 4-11/16 in. box.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin China
Dimensions
Product Width US 6.59 in
Product Height US 7.19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

In the Method of installation for a recessed box with lockable cover, it does not look like it can be used as an "In Use Cover". Is there another product with can be used, as code says the outside cover need to be an "In Use"

Asked by: Rick C.
Please search While In Use in the search box above or copy and paste the below link for our listing of While In Use Covers. https://www.legrand.us/search.aspx?q=while%20in%20use&searchtype=product&page=2
Answered by: Tech Support
Date published: 2023-07-24
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_4600, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT