text.skipToContent text.skipToNavigation

Weatherproof Round Die-Cast Aluminum Box, Bronze

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 4\\ Die Cast Aluminum Box, 5 Hole 1/2\\, 16.1 Cu.In., 4 Plugs Furnished, Bronze
Color Bronze
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • 4 closure plugs and mounting lugs furnished with all boxes.
  • UL listed for wet and/or damp locations with appropriate cover.
  • Designed for both interior and exterior applications.
  • Heavy die-cast aluminum.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Bronze
Country Of Origin India
Construction Weatherproof
Application Sector Industrial
Standard UL listed
Type Weatherproof
Dimensions
Product Width US 4.0 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  17695
Technical Information
Number of Outlets 5

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;