text.skipToContent text.skipToNavigation

DLM Wired Standard Sensor Switch, 1B 1R, White

LMDW-211-W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMDW-200 Series Wall Switch and Sensor devices are programmable, low voltage devices which provide both occupancy sensing and manual control of one or more loads from one or more locations. They are part of the Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Software lockable configuration button, accessible without faceplate removal
  • Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
  • Infrared (IR) transceiver for wireless configuration and control

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182949182
Country Of Origin China
Package Quantity 1
Application Sector Commercial
Warranty Type 5-Year
Type Switch
Dimensions
Product Width US 1.6 in
Product Weight US 0.1 lb
Product Depth US 1.6 in
Product Height US 4.1 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Compatibility DLM
Sensor Type Occupancy
Number of Buttons 1
Indoor/Outdoor Indoor
Wattage 0.48 W
Supply Voltage 24 V
Operating Temperature 0°-55°C
Sensing Range Major motion: PIR 40 ft, Ultrasonic 30 ft, Minor motion: PIR 20 x 13 ft, Ultrasonic 20 ft
Environmental Conditions 5 to 95% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;