DLM Wired Standard Sensor Switch, 2B, White
LMDW-220-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMDW-200 Series Wall Switch and Sensor devices are programmable, low voltage devices which provide both occupancy sensing and manual control of one or more loads from one or more locations. They are part of the Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182949199 | ||
Country Of Origin | China | ||
Package Quantity | 1 | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Switch |
Dimensions
Product Width US | 1.6 in | ||
Product Weight US | 0.1 lb | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Compatibility | DLM | ||
Sensor Type | Occupancy | ||
Number of Buttons | 2 | ||
Indoor/Outdoor | Indoor | ||
Wattage | 0.48 W | ||
Supply Voltage | 24 V | ||
Operating Temperature | 0°-55°C | ||
Sensing Range | Major motion: PIR 40 ft, Ultrasonic 30 ft, Minor motion: PIR 20 x 13 ft, Ultrasonic 20 ft | ||
Environmental Conditions | 5 to 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1