text.skipToContent text.skipToNavigation

SWITCH 30A 600V 3-PHASE 3P WH

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Manual Control Switch 30A 600V 3-Phase 3P
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Industrial Control Equipment

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin Mexico
Dimensions
Product Width US 1.825 in
Product Depth US 1.753 in
Product Height US 3.67 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 30 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;