text.skipToContent text.skipToNavigation

radiant® Amber LED Full Night Light

NTLFULLAMBERTC radiant Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$24.76 USD

radiant® Amber LED Full Night Light Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • radiant® Amber LED Full Night Light
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number 
Country Of Origin China
Features Nightlight
Dimensions
Product Width US 1.29 in
Product Depth US 1.3 in
Product Height US 4.2 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 15 A
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
What is the color temperature range?

Asked by: Joshua
The color is fixed at about 1800K, the intensity (lumen output) changes when you press the face. There are 3 levels of intensity and off.
Answered by: DubyaB
Date published: 2023-07-27

is the Full Night Light NTLFULLWCC6 a darkness sensor opperation lite or motion. looking for stair lites, want to lite at nite automatic

Asked by: new home
It is light activated. It has a hidden sensor that controls the night light based on ambient light, automatically turning it on when it is dark.
Answered by: Legrand Technical Support
Date published: 2021-08-24
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NTLFULLAMBERTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT