text.skipToContent text.skipToNavigation

Series 16 In-Line Connectors

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

400A 600V, Cable Size 2/0 - 4/0, Female Cam-Type Plug, Yellow
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer housing for outstanding impact and chemical resistance
  • Exceptional seal for maintaining NEMA Type 3R and 4 integrity
  • Non-conductive retaining screw helps to insure no contact with live parts, along with providing stability to the fully assembled product
  • Heavy-duty brass male and female contacts provide a superior and consistent means of conductivity
  • Heavy-duty hex set screws allow greater termination torque
  • Copper wire provides quality strain relief
  • Copper shim bundles wire strands to reduce ''splaying.''

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL, cCSAus
Dimensions
Product Length US 6.8 in
Technical Information
Amperage 400 A
Number of Poles Single Pole
Wire Size 2/0 - 4/0
Voltage 600.0 V
Environmental Conditions Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;