text.skipToContent text.skipToNavigation

Series 16 Panel Mounts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

400A 600V FMALE CAM DSS PNL MT
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Nylon housing provides outstanding impact and chemical resistance. Heavy-duty brass male and female contacts provide a superior and consistent means of conductivity. Heavy-duty hex set screws (available on double set screw version only) allow greater termination torque.

Specifications

General Info
Product Line Pass & Seymour
Color Green
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL, cUL
Technical Information
Connection Double Set Screw
Amperage 400 A
Wire Size 2/0 - 4/0
Voltage 600.0 V
Environmental Conditions Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;