text.skipToContent text.skipToNavigation

100A 4 Pole 5 Wire Fusible Mechanical Interlock

PS5100FMIR7W Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Four pole, Five wire, Fusible Mechanical Interlocking Receptacle. 100 amp, 3Y, 277/480 vac.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Top or Bottom feed.
  • Unit shipped with no holes drilled: a top and bottom feed spot drill is provided for locating hole saw or knockout.
  • End user decides at installation whether top or bottom feed is appropriate.
  • No closure plug kits required.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 11.13 in
Product Depth US 11.06 in
Product Height US 28.31 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Phase 3
Number of Wires 5
Amperage 100 A
Number of Poles 4-Way
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;