60A 3 Pole 4 Wire Fusible Mechanical Interlock
PS460FMIR7W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Triple pole, Four wire, Fusible Mechanical Interlock Receptacle. 6 amp, 480 vac.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Dimensions
Product Width US | 9.13 in | ||
Product Depth US | 9.94 in | ||
Product Height US | 24.5 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Phase | 3 | ||
Number of Wires | 4 | ||
Amperage | 60 A | ||
Number of Poles | 3-Way | ||
Voltage | 480.0 V |
Resources
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
We use these all over our mill. The bottom plastic insert where the plug gets plugged in keeps breaking out of the unit. Can I buy just the plastic plug insert? If so, what is the part number?
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. - 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-05-08
Is this disconnect marked for use with single phase 480, as required by UL white book? Or is it only suitable for use with 3 phase power?
The ps460fmir7w is specifically designed to work on 3 phase 480 VAC 60Amp circuits
Date published: 2019-05-09
Bazaarvoice SAP Hybris Integration Version 2.8.1