text.skipToContent text.skipToNavigation

Non-Fusible Mechanical Interlock

PS5100MIR5W Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4-Pole, 5-Wire, Non-Fusible Mechanical Interlock Receptacle. 100A, 3Y, 347/600V.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Top or Bottom feed.
  • Unit shipped with no holes drilled: a top and bottom feed spot drill is provided for locating hole saw or knockout.
  • End user decides at installation whether top or bottom feed is appropriate.
  • No closure plug kits required.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 6.88 in
Product Depth US 9.5 in
Product Height US 14.13 in
Technical Information
Phase Three
Number of Wires 5
Amperage 100 A
Number of Poles 4-Way
Voltage 347.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;