text.skipToContent text.skipToNavigation

15A Armor Plug Grounding

PS515PACC20 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Armor Plug Grounding in white with two poles and three wires. Its rugged nylon construction provides impact and chemical resistance. All 3-wire terminals are located on the same plane, allowing for quick wire termination from any angle. 15A, 125V.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tri-drive assembly screws are standard.
  • External dust seal
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what exactly is this

Asked by: none
This device is a Nema 5-15P rated plug that is designed to be installed on the end of a electrical cord.
Answered by: Legrand Technical Support
Date published: 2019-07-08
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS515PACC20, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT