text.skipToContent text.skipToNavigation

Flanged Inlet, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Flanged Inlet 3-Wire 15A 125V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All thermoplastic construction, provides excellent impact and chemical resistance.
  • Available in Gray or Black.
  • NEMA configuration molded on flange, easy field identification.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Dimensions
Product Width US 2.562 in
Product Depth US 1.655 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

does this 5278SS screw holes line up with a wiring device box?

Asked by: eric
Thank you for your question regarding Pass & Seymour Flanged Inlet, Black(Model # 5278SSBK). The flanged inlet is designed for panel mounting but you can mount the device to the WPG1 cover and then the cover will mount to a weatherproof box(WPB23). https://www.legrand.us/search.aspx?q=wpg1 https://www.legrand.us/search.aspx?q=wpb23
Answered by: Legrand Technical Support
Date published: 2018-05-30
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_5278SSBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT