text.skipToContent text.skipToNavigation

Flanged Inlet, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade 2-Pole 3-Wire 20A 125V Flanged Inlet
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All thermoplastic construction, provides excellent impact and chemical resistance.
  • Available in Gray or Black.
  • NEMA configuration molded on flange, easy field identification.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Dimensions
Product Width US 2.562 in
Product Depth US 1.655 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;