text.skipToContent text.skipToNavigation

Flanged Outlet, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade 2-Pole 3-Wire 15A 125V Flanged Outlet
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All thermoplastic construction, provides excellent impact and chemical resistance.
  • Available in Gray or Black.
  • NEMA configuration molded on flange, easy field identification.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Dimensions
Product Width US 2.562 in
Product Depth US 1.374 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  16063
cUL Listed  Yes
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the temperature rating on the 5279SS receptacle?

Asked by: Anonymous
Operating Temperature: -40 - 60 °C
Answered by: Wiremold Tech Support
Date published: 2023-11-30

What are the installation dimensions, i.e. main hole size and two screw hole locations/sizes?

Asked by: Damian
The body size of the 5279SS is 1.660" diameter and the hole spacing is 2.0" apart.
Answered by: Legrand Technical Support
Date published: 2021-08-25
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_5279SS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT