text.skipToContent text.skipToNavigation

MaxGrip M3 Connector, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Connector 2-Pole 3-Wire 15A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough nylon construction with crush / impact resistance that exceeds hospital grade and Fed Spec requirements: arc resistance exceeds UL requirements.
  • Self-hinge swings wide open to make quick, easy work of light, clean connections. Insert conductors into terminals and tighten terminal screws: close hinge housing around cord and tighten housing screws.
  • Enclosed terminals provide solid, internally-clamped connections.
  • Molded finger grips promote safe, sure handling.
  • High-visibility yellow and orange, or gray.
  • Hospital Grade version displays the Hospital Grade green dot.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Type Straight Blade
Dimensions
Product Width US 1.34 in
Product Depth US 1.21 in
Product Length US 1.83 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 18 - 10 AWG
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;