text.skipToContent text.skipToNavigation

Medium-Duty Connector, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CC Commerical Grade Connector 15A Yellow
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All nylon construction.
  • Termination saddle clamps securely capture stranded wires.
  • All yellow, perfect for high-visibility cords.
  • External cord grips are one-size-fits-all, no inserts or flipping the clamps to fit the proper cord OD.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin China
Application Sector Commercial
Standard UL 498
Dimensions
Product Width US 1.563 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 12 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

#18 stranded cu, "strip 5/16", twist and insert under clamp" per instructions. Just insert under clamp and tighten? Or must I loop around the screw also? Looping hard to do with old fat fingers! OK to use a crimped on spade?

Asked by: rayz
Hello Rayz, Thank you for contacting legrand Technical Support. Please review the following information regarding installation for part 4887Y. Installation: Insert wires under clamps and tighten screws securely, no loose strands and no looping required. Best regards, Justin
Answered by: Justin
Date published: 2021-11-05

What size Wire is best suited for this device? 

Asked by: fordbullfrog
The Cord range is : 18/3 SV to 12/3 SO
Answered by: Legrand Technical Support
Date published: 2018-09-04
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_4887Y, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT