text.skipToContent text.skipToNavigation

Medium-Duty Dead Front Plug, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Plug 20A 250V Dead Front
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All nylon construction, provides excellent impact and chemical resistance.
  • Simple turn and twist assembly for quick installation.
  • Ready-to-wire from factory, saves time and money.
  • All black, perfect for stage and entertainment applications.
  • Internal finger grips automatically adjust to securely grip the cord jacket.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Type Straight Blade
Dimensions
Product Width US 1.53 in
Product Length US 1.64 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;