text.skipToContent text.skipToNavigation

Medium-Duty Plug, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CC Commercial Grade Plug 15A Yellow
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All nylon construction.
  • Termination saddle clamps securely capture stranded wires.
  • All yellow, perfect for high-visibility cords.
  • External cord grips are one-size-fits-all, no inserts or flipping the clamps to fit the proper cord OD.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin China
Application Sector Industrial
Standard UL498
Type Plug Tail
Dimensions
Product Width US 1.563 in
Product Length US 1.688 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 0 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;