text.skipToContent text.skipToNavigation

Straight Blade CONN 3W 15A 125V HG PS5269XHG

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Connector 2-Pole 3-Wire 15A 125V Hospital Grade
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit arrives completely ready-to-wire, cuts installation time significantly.
  • Nylon housing provides impact and chemical resistance.
  • Rugged two-piece cord grip provides more uniform cord retention.
  • Internal dust shield keeps terminals free of contaminants.
  • Tri-drive assembly screws are standard on Hospital Grade plugs and connectors (angle plugs not included).
  • All 3-wire terminals located on the same plane, allows for quick wire termination from any angle.
  • Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity.
  • Cord-grip screws recessed to protect installer against screwdriver head slippage.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Application Sector Industrial
Standard UL498
Dimensions
Product Width US 1.358 in
Product Length US 2.638 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 0 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Since the body of this connector is clear, does it light up when power is present?

Asked by: SmithFamilyFarm
Hello, Part #: PS5269XHG does not illuminate and or indicate when power is present. Best Regards,
Answered by: Justin
Date published: 2022-11-09

Does the black wire go into the gold or silver

Asked by: Colleen
The Gold screw would get connected to Your Hot wire. The Silver Screw gets connected to Your Neutral
Answered by: Legrand Technical Support
Date published: 2019-06-04
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PS5269XHG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT