text.skipToContent text.skipToNavigation

Straight Blade CONN 3W 15A 250V BandW PS5469X

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Connector 2-Pole 3-Wire 20A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit arrives completely ready-to-wire, cuts installation time significantly.
  • Nylon housing provides impact and chemical resistance.
  • Rugged two-piece cord grip provides more uniform cord retention.
  • Internal dust shield keeps terminals free of contaminants.
  • Tri-drive assembly screws are standard on all Specification Grade plugs and connectors.
  • All 3-wire terminals located on the same plane, allows for quick wire termination from any angle.
  • Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity.
  • Cord-grip screws recessed to protect installer against screwdriver head slippage.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Standard UL 498
Type Straight Blade
Dimensions
Product Width US 1.516 in
Product Length US 2.638 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Connection Wire Grounding
Number of Wires 3
Amperage 20 A
Number of Poles Double Pole
Wire Size 4
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I am trying to wire a legrand industrial PS5469XCCV4 plug. Where do the white and black wires go?

Asked by: scott
This device is rated for 250V.So you'll need to connect two hot wires and a ground. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-04-04
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS5469X, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT