15A NEMA L515 Duplex Receptacle
4700
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok® Duplex Receptacle 3-Wire 15A 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
- Face color coding by voltage facilitates locating and mating of proper devices.
- One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
- Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
- Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
- Side and external screw-pressure-plate back wire capability.
- Accepts #14 - #10 AWG.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.5 in | ||
Product Depth US | 1.199 in | ||
Product Height US | 2.635 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | 16063 |
Technical Information
Phase | Three | ||
Amperage | 15 A | ||
Number of Poles | Double Pole |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you sell a cover for this type of receptacle? I would prefer a surface mount but even a flush mount would be helpful
The receptacle works with a standard duplex wallplate, like SS8 or TP8, depending on color and material.
Date published: 2020-05-07
Bazaarvoice SAP Hybris Integration Version 2.8.1