text.skipToContent text.skipToNavigation

30A NEMA L630 Connector - Black Back, White Front Body

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Connector 3-Wire 30A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
  • Raised ribs provide non-slip gripping profile for turning to lock and unlock.
  • Double dovetail design provides superior protection against cord pull-out forces.
  • Impact- and corrosion-resistant durable nylon 6 shell material.
  • Rounded back contour reduces snags and hang-ups on the job site.
  • Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
  • Visible stamped NEMA configuration and device rating.
  • New-design external cord grips provide visible assurance of safe and proper cord retention.
  • Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Application Sector Industrial
Standard UL 498
Dimensions
Product Width US 2.2 in
Product Length US 3.33 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 30 A
Number of Poles Double Pole
Wire Size 4
Voltage 250.0 V
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
Im using a 14/3 wire. Does the white wire go to the x or the y or does it matter Black wire ditto

Asked by: Anonymous
Hello, Please review the following wiring requirements for part number L630C. X = Hot Y = Hot G = Ground Please feel free to call us if you need any more help. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-10-31

So what is your response as to why I have an L630C connector that does not equal the sizes listed as being correct? Unfortunately, this forum doesn't allow me to upload pictures. Is there an email I can send the pictures too? My connector is out of spec.

Asked by: Joe T
You can contact us directly and send in your pictures using the information below: Pass & Seymour products 1.800.223-4185 opt 1 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2019-09-04

I have a L630C connector end with the following measurements: 3.80" x 2.13". Your data sheet or spec sheet lists the measurements as 3.33" x 2.20". Which measurements are correct? Thank you.

Asked by: Joe T
The correct dimensions for the L630C are 3.33" x 2.20".
Answered by: Legrand Technical Support
Date published: 2019-08-16

Will a #8 wire fit into this connector?

Asked by: jimbo
Hello, The L630C will accept wire gauge #18 AWG min. – #8 AWG max. Hope this helps, Have a great day
Answered by: Legrand Techincal Support
Date published: 2019-03-13
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_L630C, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT