Plug California Standard Style 50A 125/250V TurnlokĀ®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 498 |
Dimensions
Product Width US | 2.29 in | ||
Product Height US | 2.29 in | ||
Product Length US | 4.38 in |
Technical Information
Number of Wires | 3 | ||
Amperage | 50 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 | ||
Voltage | 125.0 V |
Resources
Cutsheet
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is the CS6365 weather tight
The CS6365 is not rated as Weather Proof or watertight.
Date published: 2022-04-06
What is the UL 'E' file number of this plug. (Ennnnn)
The UL file number for CS6365 is E146159.
Date published: 2020-06-24
Bazaarvoice SAP Hybris Integration Version 2.8.1