text.skipToContent text.skipToNavigation

CONN CA STYL 50A 3PH 480V T/L

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Connector California Standard Style 50A 3-Phase 480V TurnlokĀ®
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Application Sector Industrial
Standard UL 498
Dimensions
Product Width US 2.26 in
Product Height US 2.26 in
Product Length US 3.9 in
Technical Information
Phase Three
Number of Wires 4
Amperage 50 A
Number of Poles 3-Way
Wire Size 18 - 0 AWG
Voltage 480.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you please provide the wiring instructions/diagram for this plug.

Asked by: Crystal
The CS8164 is 50A 3Phase 480V so terminals X, Y, and Z and 3 HOTS and a Ground. The full set of instructions is attached below
Answered by: Legrand Technical Support
Date published: 2023-10-18
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CS8164, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT