Corrosion-Resistant Connector
CR6364
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
TurnlokĀ® Connector 3-Pole 4-Wire 50A 125/250V Corrosion Resistant
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL498, CSA C22.2 No. 42 |
Dimensions
Product Width US | 2.26 in | ||
Product Length US | 3.9 in |
Technical Information
Number of Wires | 4 | ||
Amperage | 50 A | ||
Voltage | 125.0 V | ||
Environmental Conditions | Consult the Factory |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1