text.skipToContent text.skipToNavigation

radiant® Easy 3-Way Dimmer Kit, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$94.66 USD

This kit uses a wireless dimmer to easily add control of a light or fixture from a second location, even in rooms or locations currently without 3-way wiring.

Simply replace the existing switch or dimmer with the kit’s radiant® Tru-Universal Dimmer (wired), then use the included battery-powered radiant® Wireless Dimmer to add another point of control wherever it is desired. Mount the Wireless Dimmer to any wall or surface – without cutting, wiring or tools – using the provided adhesive. The dimmers come pre-paired to enable multi-location control in seconds. 

Want app control? These devices are equipped for enhanced functionality. Simply add a Smart Gateway with Netatmo and use the Legrand Home + Away app to control your lights from anywhere (and much more). For more information visit www.legrand.us/addappcontrol.

Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily adds control of a light from a second dimmer
  • Ready to install, no configuration needed
  • First Dimmer (Wired) Installation: Replaces any standard (wired) switch or dimmer in as little as 15 minutes. Neutral required
  • Second Dimmer (Wireless) Installation: Mounts to any wall for long-lasting, battery-powered control
  • Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V)
  • Add a Smart Gateway with Netatmo to control lights via app, connect to other smart products and more
  • Screwless Wall Plates included. Coordinate with other designer switches and outlets from the radiant® Collection for a cohesive, sophisticated look

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Number of Switches 1
Works With Netatmo
Application Sector Residential/Commercial
Standard RoHS, FCC, cULus
Warranty Type 1-Year
Type Dimmer
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Regulatory Approvals  Yes
FCC Compliant Yes
Technical Information
Connection Wireless, Wired
Amperage 15 A
Number of Poles 3-Way, Multi-Location, Single Pole
Indoor/Outdoor Indoor
Wattage 700 W
Voltage 120.0 V
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;