text.skipToContent text.skipToNavigation

radiant® LED/CFL Dimmer with Microban®

RHCL453PWAMCC4 radiant Collection
radiant LED/CFL Dimmer with Microban is rated 4.8 out of 5 by 11.
  • y_2024, m_5, d_11, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_RHCL453PWAMCC4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$35.14 USD

This dimmer features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Upgrade your space with precise dimming control and exceptional style, with this dimmer designed for use with most LED and compact fluorescent dimmable bulbs (not for use with 0-10V options). Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately. This product is not currently available for sale in Canada.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • Replaces any basic switch or dimmer with ease, in both single-pole and 3-way applications. Rated for use with the following dimmable bulb types: 450W LED,CFL, 700W Incandescent, or 120VAC, 60Hz
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Constant memory features returns lights to their previous level after a power failure or outage.
  • Adjustment dial allows users to adjust the bottom of the dimming range for a broad selection of CFL and LED bulbs.
  • No derating* required in multi-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
  • Features durable, high-impact resistant thermoplastic construction.
  • Complete the look with a sleek, screwless radiant® Wall Plate (also available with Microban), and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Antimicrobial Protection
Switch Type Paddle
Number of Switches 1
Application Sector Residential/Commercial
Standard RoHS, CSA, UL, cULus
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E95219
cULus Listed  Yes
Technical Information
Actuator Paddle
Connection Screw Terminals
Number of Poles Single Pole
Indoor/Outdoor Indoor
Mounting Type Box
Supply Voltage 120 V
Load 450W
Environmental Conditions 0 to 90% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Beautiful dimmer switch Looks and works great. Fits well with modern design of my home
Date published: 2024-01-14
Rated 5 out of 5 by from Perfect Wanted a dimmer for my hallway light. This was the perfect product. It is esthetically pleasing. Simple to install. Worked with the faceplate I already had.
Date published: 2023-12-15
Rated 5 out of 5 by from This is amazing I had to get a little help to put this in but once we got it out was so perfect for my living room. The dimmer is so cool but the fact that it protects against germs and other microbes is quite amazing.
Date published: 2023-12-15
Rated 5 out of 5 by from Dimmer Simple wiring and very easy to install i love thats has the led light to find it in the dark i am installing this in the basement . Looks very pretty we love it.
Date published: 2023-12-09
Rated 5 out of 5 by from Good dimmer You can feel the high quality of this product when you take it out of the box, I didn’t use it yet but can tell it is well constructed and in good quality
Date published: 2023-12-07
  • y_2024, m_5, d_11, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_RHCL453PWAMCC4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;