text.skipToContent text.skipToNavigation

radiant® Spec Grade 20A Tamper Resistant Receptacle, White, 100-Pack

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Commercial Specification Grade Tamper-Resistant Decorator 20A 125V Duplex Receptacle with Back and Side Wire, NEMA 5-20R, cULus Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color White
Pack Size 100-PK
  • 100-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Impact-resistant nylon face for durability
  • .032-inch thick brass triple-wipe power contacts for reliable plug retention
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Indoor, Tamper-Resistant
Package Quantity 1
Application Sector Commercial
Standard UL, cULus
Type Decorator, Outlet, Tamper-Resistant
Dimensions
Product Width US 1.37 in
Product Height US 3.91 in
Product Length US 0.93 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  cULus 498 C22.2 No. 42
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 20 A
Current Rating 20 A
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 125.0 V
Environmental Conditions 95% (relative humidity, non-condensing)

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;