radiant® Smart Gateway with Netatmo, Nickel
WNRH1NI
radiant Collection
Smart Gateway with Netatmo is rated
out of
5 by
33.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$113.00 USD
The smartest way to take control of lights and power, optimized for larger homes.
Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs. Options include wireless smart switches and dimmers for easily adding 3-way control.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The foundation of a radiant with Netatmo solution, the in-wall Gateway easily replaces an existing switch or outlet to provide a discreet hub for a home's smart lighting control
- Ensures ultra-reliable performance through a robust and dedicated mesh-network
- Enables control of a home's smart lighting solutions through the Legrand Home + Control app, allowing for easy scheduling, the creation of groups, setting scenes, managing energy usage and more
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems
- Flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets, including wireless switches and dimmers
- Compatible with all radiant® with Netatmo and adorne® with Netatmo smart devices
- Available color options include White, Light Almond and Nickel
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | |||
Color | Nickel | ||
Finish | Matte | ||
Country Of Origin | China | ||
Features | Smart Lighting, With Netatmo | ||
Works With | Amazon Alexa, Apple Home Kit, Google Assistant | ||
Application Sector | Commercial, Residential | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Accessory, Gateway |
Dimensions
Product Width US | 1.65 in | ||
Product Depth US | 0.79 in | ||
Product Height US | 4.19 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes |
Technical Information
Compatibility | Amazon Alexa, Apple HomeKit, Google Assistant | ||
Connection | Wired | ||
Number of Wires | 2 | ||
Voltage | 120.0 V |
Resources
Cutsheet
Supporting Document
Installation Instructions
Instruction Sheet
Brochure
Premium Content
Reviews
Rated 5 out of
5
by
albert from
need instructions
this item works fine, there need to be a better set of step by step instructions in order to program the system.
Date published: 2023-10-26
Rated 4 out of
5
by
Anonymous from
Does the Trick / Pairs Well with Google Assistant
Worked better than I had anticipated. Was able to complete setup and get it paired up with Google Assistant without issue. I would have voted for placing the pairing / set up button in a spot where it could be pressed without removing the faceplate though.
Date published: 2024-05-06
Rated 5 out of
5
by
C.L. from
Nothing to fear--go for it!
The Smart Gateway was actually much easier to install and set up than I was expecting. The app led me through the process step by step and I was able to connect five smart dimmer switches within no time.
Date published: 2024-03-12
Rated 5 out of
5
by
L.B. from
Great smart dimmer
Easy configuration. Needs to be tied into neutral wire - easy solve.
Date published: 2024-03-08
Rated 5 out of
5
by
L.B. from
Top tier smart dimmer
Great button feel, quick physical response, good app integration. Smooth HomeKit integration. Gateway setup is slightly clunky.
Date published: 2024-03-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have an entire house with Wi-Fi smart switches from legrand, does this work with them and help avoid the resetting every month or so of the smart switches?
Hello,
Sorry to hear about the problems you're having with Wi-Fi smart switches but our with Netatmo line of devices are only compatible with other with Netatmo devices. If you would like assistance with the smart switches that need to be reset monthly, please use our contact information below.
Thank you,
Legrand Pass & Seymour Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Email: Tech.support@legrand.us
Date published: 2024-04-01
Hi, Can I control the load on my master switch which is a "Legrand - Pass & Seymour Radiant WWRL10WHCCV2" with this switch put in a 3-way configuration?
Thank you for your inquiry. The radiant with Netatmo wireless switch (WNRL23WH) is incompatible with the radiant Smart Lights switch (WWRL10WHCCV2). The radiant Smart Switch with Netatmo (WNRL10WH) is the recommended Smart switch that can be programmed to work with the Wireless switch.
Note: radiant® Smart Gateway with Netatmo (WNRH1WH) required.
Date published: 2024-03-05
Can a radiant switch work with an netatmo Adorne gateway?
Yes, the radiant devices are compatible with the adorne gateway.
Date published: 2024-02-28
When will this be available in Black?
Hello, this device is not currently offered in black. The device is offered in white, light almond, or nickel. I hope this helps!
Date published: 2024-02-17
This switch indicates in the specifications that it supports 3-way. But I can't find any installation instructions for an existing 3-way circuit. How do you install in a 3-way. Please don't just point to products. I need 3-way circuit wiring instructions.
Hello,
Thank you for your Inquiry. The radiant with Netatmo dimmer (WNRL50WH) requires the radiant Wireless switch or dimmer to complete a 3-way configuration. The dimmer must be wired to Hot, Neutral, load, and Ground and any remaining electrical wires must be capped. The radiant with Netatmo wireless switch is battery operated and will require the Netatmo Gateway (WNRH1WH) to program the Wireless switch (WNRL23WH) to control the WNRL50WH dimmer.
Please call Pass & Seymour Technical Support (800-223-4185) if you need additional assistance.
Best Regards,
Technical Support
Date published: 2024-02-12
Can this be used inside an uninsulated and unheated garage where is might see as low as 10 degree F in the winter? It would stay dry ofcourse and technically be "inside." Is there a temperature range? Thank you.
This device is rated for indoor applications only and is not designed for exposure to outdoor temperatures. Feel free to contact our technical support team if you have additional questions regarding your application.
Date published: 2024-01-29
Does the status light work as a locator light as on the switches. I cannot find a control on the Wireless Smart Switch Sans Fil where you would indicate if the status light is to turn on. Seems this could be controlled by the switch it is paired to.
Hello,
The radiant Wireless battery devices within the Netatmo collection do not have an active locator light to identify if the load is on or off.
Please don't hesitate to call us if you need additional help.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-01-16
I have Netatmo for security and weather station. They work fine with my TP-Link Deco M9 Plus Wi-Fi mesh system. I am looking for a 20A Smart outlet to replace a ConnectSense outlet that no longer works on my Wi-Fi. Would the WNRR20WH work in my case?
Hello,
The Netatmo WNRR20WH receptacle will be a great addition to your home. However, the receptacle requires our Netatmo Gateway (Part #: WNAH1W1) to complete the installation and operational requirements.
Note: One Netatmo Gateway will support a total of 98 adorne with Netatmo devices.
Please contact Pass & Seymour Technical Support at 800-223-4185 for further assistance.
Best Regards,
Technical Support
Date published: 2024-01-11
Bazaarvoice SAP Hybris Integration Version 2.8.1