text.skipToContent text.skipToNavigation

radiant® Smart Switch Hub Kit with Netatmo, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Perfect for getting a radiant with Netatmo system started, this kit includes (1) Smart Surface-Mount Gateway (WNRH2WH) and (1) Smart Switch (WNRL10WH) with Netatmo. Screwless Wall Plates from the radiant® Collection also included. First, the Gateway establishes a robust and dedicated mesh network that actually strengthens with every “with Netatmo” device you add. The Smart Switch then easily installs in place of an existing switch to allow advanced smart control of lights, from anywhere, through the Legrand Home + Control app. Install more Smart Switches, Dimmers and Outlets with Netatmo (up to 98 per Gateway) to expand your system to fit a home’s unique needs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The foundation of a radiant with Netatmo solution, the surface-mount Gateway is cleverly designed to install easily beside an existing single-gang switch or outlet, no back box or network wiring required
  • Features ultra-reliable performance through a robust and dedicated mesh-network
  • Controls lights, from anywhere, via smartphones and tablets through the Legrand Home + Control app. Schedule lights to turn on/off automatically, create groups, set scenes, monitor energy usage and more
  • Smart Switch installs easily in place of an existing single-pole switch or dimmer (neutral wire required). For easy 3-way control, pair with a Wireless Smart Switch with Netatmo
  • Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems
  • Part of the radiant with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets (including wireless switches and dimmers)
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Features Smart Lighting, Wireless, With Netatmo
Application Sector Residential/Commercial
Standard FCC, IC, UL, cULus
Warranty Type 1-Year Limited Warranty
Type Switch
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E60730-1
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Compatibility Amazon Alexa, Apple HomeKit, Google Assistant
Protocol Netatmo
Amperage 15 A
Number of Poles Multi-Location, Single Pole 3-Way
Supply Voltage 120 V
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;