text.skipToContent text.skipToNavigation

radiant® 15A 3-Way Switch, White, 100-Pack

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes. radiant Screwless Wall Plate not included. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color White
Pack Size 100-PK
  • 100-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard 3-way switch with ease.
  • Allows you to control a light fixture from two locations in a room.
  • Smooth paddle action.
  • High-impact resistant thermoplastic construction for durability and extended service life.
  • Side wire terminal screws #12 AWG solid wire: push wire terminals accept #14 AWG solid cooper wire only.
  • Narrow back body leaves more room for wires in the box.
  • Captivated mounting screws offer hassle-free installation.
  • Coordinate your USB charger with a radiant screwless wall plate.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Application Sector Residential
Standard UL, CSA
Type Switch
Dimensions
Product Width US 1.43 in
Product Depth US 1.27 in
Product Height US 4.19 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Indoor/Outdoor Indoor
Voltage 120/277 V
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;