text.skipToContent text.skipToNavigation

radiant® 15A 3-Way Switch, White, with Microban®

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$6.08 USD

This switch features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

Allowing control of a light or fixture from two separately located switches, the radiant® 3-Way Switch with Microban upgrades your space with clean lines and smooth paddle action for a sophisticated touch.

Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.

This product is not currently available for sale in Canada.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • Replaces any standard switch with ease, in as little as 10 minutes.
  • Uses a paddle switch for smoother control with a low-profile aesthetic.
  • Allows you to control a light fixture from two locations in a room.
  • Features durable, high-impact resistant thermoplastic construction.
  • Designed to install easily with a narrower back body and captivated mounting screws.
  • Complete the look with a sleek, screwless radiant® Wall Plate (also available with Microban), and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Glossy
Country Of Origin China
Features Antimicrobial Protection
Switch Type Paddle
Number of Switches 1
Application Sector Residential/Commercial
Standard RoHS, CSA, UL, cULus
Warranty Type 1-Year Limited Warranty
Type Switch
Dimensions
Product Width US 1.43 in
Product Depth US 1.27 in
Product Height US 4.19 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140597
cULus Listed  Yes
Technical Information
Actuator Paddle
Connection Screw Terminals
Amperage 15 A
Number of Poles 3-Way
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 120/277 V
Environmental Conditions 0 to 90% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;