text.skipToContent text.skipToNavigation

radiant® Single-Pole 3-Way Vacancy Sensor, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Never worry about leaving the lights on, with the radiant® Vacancy Sensor. It automatically shuts off when a room is empty, and includes an adjustable delay setting of up to 20 minutes to match your needs. Designed for ease and style, it features a built-in locator light, and the sleek, clean lines of radiant® for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Passive infrared (PIR) sensor switch technology with 180° coverage up to 600 sq. ft. Rated for up to 600W (5A) of LED lighting.
  • Works with virtually any bulb/fixture, including: LED, incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
  • Turn the light on when you enter, and let it turn itself off automatically after you leave for true convenience. Perfect for bathrooms, hallways, closets, garages, and more.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Features an adjustable time delay to off after no motion is detected. Delay settings range from 30 seconds to 20 minutes after the room is vacated (default 20 minute delay).
  • Manual ON/Auto OFF functionality. Meets California Title 24 requirements for automatic off lighting control.
  • Replace any basic light or fan switch in 15 minutes or less. Supports single pole and multi-location installs. No neutral required.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Motion Sensor
Switch Type Motion Sensor
Application Sector Residential
Dimensions
Product Width US 1.69 in
Product Depth US 1.88 in
Product Height US 2.63 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Target Size 180 deg
Response Frequency 60 Hz
Sensor Type Vacancy
Amperage 5 A
Number of Poles Single Pole 3-Way
Indoor/Outdoor Indoor
Wattage 600 W
Mounting Type Box
Sensing Range 600 sq ft
Voltage 120 V
Sensitivity 60Hz
Load 120VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;