text.skipToContent text.skipToNavigation

Cable Access Strap, White, 5-Pack

WP1014WH5 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$44.99 USD

Provide clean cable access from any wall to your source with this pre-configured cable access strap.

Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits any standard decorator opening
  • Brush strap accommodates up to 12 cables, including HDMI, coax, Cat5e/6 and more
  • Cable catcher prevents cables from slipping back into wall and out of reach
  • Provides a clean out-of-the-box solution

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428023494
Country Of Origin Taiwan, Province Of China
Construction Injection molded plastic
Package Quantity 5
Application Sector Residential
Standard RoHS
Technical Information
Thickness 0.01 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this work with the Radiant screwless wall plates?

Asked by: Rich
Yes it will.
Answered by: Wiremold Tech Support
Date published: 2021-04-16
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP1014WH5, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT