text.skipToContent text.skipToNavigation

15A/125V Plug-in Adapter, 2 Pole, 3 Wire, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plug-in outlet adapter, single to triple, double pole, triple wire, 15 A, 125 V, Ivory.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made from quality materials.
  • Durable and reliable.
  • Time-tested design.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
UPC Number 785007666991
Country Of Origin China
Dimensions
Product Width US 3.25 in
Product Height US 1.38 in
Technical Information
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;