Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Brand
Choose from one of Legrand's brands.
Connection TypeTooltip Title
Style or Type of Connection Used
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Warranty Type
The product warranty that accompanies the specific product.
Home EV Chargers
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPlug-In Home Level 2 EV ChargerL2EVSE40ACP1450 Pass and SeymourPlug-in Level 2 EV Charger for homes. 40A, for indoor or outdoor use.$597.18In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHardwired Home Level 2 EV ChargerL2EVSE48AC Pass and SeymourHardwired Level 2 EV Charger for homes. 48A, for indoor or outdoor use.$637.55In Stock