text.skipToContent text.skipToNavigation

Do more with dimmer light switches.

Explore adorne® single-pole and 3-way dimmer switches, plus smart dimming controls.

Flip, touch or take advantage of motion-sensor technology for overall lighting control, while also gaining the precise light level control of advanced dimming. Even know your dimmers will work, no matter what, thanks to our Tru-Universal Dimmers that control virtually any 120V bulb (excludes 0-10V), so you can create the perfect lighting scene for any occasion. Now featuring built-in Microban® antimicrobial protection all adorne® dimmers (Smart Dimmers with Netatmo excluded; US only).

Don't forget to complete your adorne® system with: wall plates, switches, outlets, and more.

Filter Results Selecting a filter will reload the page.
Availability
Availability

Product is available to buy on Legrand.us

Color
Color

The color of the product itself

Switch Type
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Number of Switches
Number of Switches

Number of electrical switches

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Works With
Works With

Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Brand
Brand

Choose from one of Legrand's brands.

10 Products available