text.skipToContent text.skipToNavigation

New From Legrand

Explore the latest product offerings and solutions Legrand has to offer.


Designed for drive-thru menu boards and wayfinding, the Chief® Velocity Outdoor Pedestal System is a modular mount for Samsung and LG 55" outdoor displays. Its adaptable design allows easy upgrades from single to dual or triple displays, ensuring quick installation and flexibility to meet evolving customer needs.

Built with proven Fusion® Modular and new dvLED-specific components, TiLED® Off-the-Wall™ mounts may be configured for a range of setups—mobile carts, freestanding structures, floor bolt-down or ceiling mounts – and work with most interlocking dvLED cabinets and all-in-ones.

Legrand’s 65W Hospital Grade USB Receptacle delivers fast, reliable, code-compliant charging with dual 65W USB-C Power Delivery. Designed for patient rooms, nurses’ stations, and waiting areas, it streamlines installation while supporting modern clinical workflows.

A revolutionary receptacle that redefines efficiency. The PowerHold Receptacle maximizes contractor productivity, reduces errors and enhances profitability while delivering faster, more reliable results. 

Introducing Legrand's Mighty Mac™ Behavioral Health Wall Plates. These devices are designed for safety, style and strength. With ligature-resistant and tamper-proof features, they provide enhanced safety for patients and staff in behavioral health and correctional facilities without sacrificing aesthetics.

The innovative over- and under-carpet raceway solutions you love from Connectrac are now available with tamper-resistant receptacles — perfect for education and healthcare environments. All markets appreciate the convenience of plugging in without those pesky sliding doors.

In tough industrial settings, power connections must be reliable, durable, and affordable. Legrand’s 30A & 60A Pin & Sleeves offer secure, watertight, and durable connections that resist moisture, dust, and extreme temperatures—ensuring uninterrupted, efficient operations.

The Wireless DALI Luminaire Controller (WDLC) enables standard DALI drivers to be integrated as part of the Wattstopper PLUS Wireless Lighting Control System. The WDLC is able to individually address and control up to 2 DALI drivers and can provide group control for up to 8 DALI drivers.

The EN-CP panel series is designed to provide higher-power switching and 0-10V dimming between groups of luminaries and the GreenBus™ communication network. The panels can be networked together on Wired GreenBus™ to enable automation throughout an entire facility.

The System Support Unit, Lite (SSU LITE) hosts the Polaris software giving Facility Managers and Building Operators the ability to monitor and maintain their Wattstopper PLUS system. It enables them to change or modify light settings, schedules and other system settings.

The LMGS-150 graphic switch is a native DLM wired device with a 5.7” capacitive touch LCD display that enables simple control for complex spaces. The user interface provides an intuitive professional experience for whole room control of lights, shades, and scenes.

The LMAC-131-M Auxiliary controller is capable of controlling phase dimmable loads including compatible LED drivers or electronic ballasts. This auxiliary controller is designed to work in conjunction with DLM room controllers, plug load controllers, and network power boosters.

The HP-3 Standard Collection is growing. Meet the new Wall Mount Indirect/Direct and Wall Mount Direct options — engineered for seamless integration into architectural spaces. With Top Glow & Bottom Glow aesthetics and a 90º Mitered Corner option, HP-3 delivers performance and design continuity across every environment.

Introducing Linear Trio 3 – a sleek, 3-inch linear luminaire engineered for performance, simplicity, and longevity. With a uniformly lit lens and contractor-friendly installation, it’s available in pendant, surface, and wall mount options to suit any space.

Introducing Kenall’s new iMAGINE Series luminaires. This seamless integration of art and light is designed to reduce stress and enhance well-being, transforming environments while delivering the performance and durability you trust. Available in 2x2, 2x4, 4x4 luminaires, round troffers, and sconces. 

Finelite expands its linear product line with Material Mimic, offering a stunning array of ultra-realistic finishes that bring warmth, texture, and style to any space. Crafted using advanced UV-protected printing technology, four wood grain options, and comes with a 10-year warranty.

From hospitals to public spaces, Kenall’s Flair luminaires are built to perform—and built to last. Designed to meet the demands of both modern healthcare environments and accentuate architectural spaces, this series delivers unmatched durability, intelligent color control, and a sleek, modern design.

RENEW offers a fresh take on linear lighting, merging sustainable wood, minimal aluminum, and technical precision. It highlights natural beauty without sacrificing performance—perfect for spaces focused on human-centered design and material warmth.

Robust durability meets sleek modern design with Kenall's newest expansion in their behavioral health and high abuse luminaires: MedMaster & Millenium Saturn. These luminaires offer RGB, RGBW, and static color options—all within a 2” slim, robust housing that’s certified to perform.

Kenall’s new task light is a ligature- & tamper-resistant solution with an impact-resistant lens for safety & durability. Available in various colors, narrow/wide distribution & three-step, capacitive touch dimming, KUE is IP65 & IK10, ideal for behavioral health & healthcare settings.

Plyta combines playful acoustic pendants with integrated high-performance lighting. Available in Circle, Ovo, and Triangle shapes, each pendant offers lit or unlit options, two-tone PET felt ability, and three sizes - perfect for creating expressive, functional ceiling designs.

This innovative, tool-less cable management system uses Legrand’s patented snap-in design for instant installation on Mighty Mo 20 or four-post racks. Reusable and efficient, each kit includes two managers to maintain airflow separation and enable fast, cost-effective cable organization.

The Clarity® HDJ SNAP Cat6 and Cat6A Jacks are a pre-terminated, plug-and-play modular cabling system supporting high-PoE, zone cabling, and configurable LANs. Its coupler-style design enables easy reconfiguration, flexible deployment, and high-density installation with doubled port capacity.

The acclAIM™ 48F Rollable Ribbon Pigtail is a customizable, pre-terminated fiber solution up to 45m. Its rollable ribbon design enables multi-fiber splicing, improving cable management, reducing installation time, and delivering consistent, low-loss performance across all 48 fibers.

Designed for streamlined installation and reliable performance, the modular system offers clear visibility through its acrylic front door and supports clean management of fibers and connectors. With broad compatibility across cassettes, panels, and trunks, it provides the flexibility needed for scalable, high-density deployments.

The Pigtail Cassette offers a modular, efficient solution for fiber optic terminations and splicing. Designed for data centers and building networks, it speeds up deployment, ensures flexibility, and minimizes infrastructure disruption for seamless network expansion.

The Next Generation Cablofil® Cable Bus provides contractors with a field-fabricated solution with short lead times, helping them to finish projects faster and win more jobs. This version offers easier cable pulling and features a new gap filler accessory that reduces extra cutting on the jobsite.