text.skipToContent text.skipToNavigation

4-in Round Ceiling Boxes

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4 Inch Round Ceiling Box With Threaded Mounting Holes and Ground Lug Auto/Clamps 50 Pack
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Constructed of impact-resisitant Noryl thermoplastic, making it virtually unbreakable and non-conductive.
  • : Auto/Clamp cable clamps molded in, hold wire securly in box.
  • UL Listed for fan and fixture support.
  • Depth-mounting gauge at bottom of bracket helps you align the box at the proper depth relative to the ceiling.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007206982
Country Of Origin United States
Application Sector Residential/Commercial
Standard UL listed
Dimensions
Cubic Capacity 20.25 inĀ³
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The S120RGAC description says "for fan and fixture support"? Why do the instructions say "not for fan support"?

Asked by: Diana
This device is specifically for fixture applications and is not rated to support a fan. The statement noted refers to the line as a whole, however we will have that adjusted on the product page for clarity.
Answered by: Wiremold Tech Support
Date published: 2023-09-05
  • y_2024, m_9, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S120RGAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT