text.skipToContent text.skipToNavigation

3.25-in Round Ceiling Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3 1/4-inch Round Ceiling Box with Bar-hangar that adjust to 16-inch or 24-inch joist spacing and Ground Lug. Four Auto/Clamps. 50pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made of high impact thermoplastic.
  • Includes exclusive Auto/Clamp feature.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007206920
Country Of Origin United States
Standard Residential/Commercial
Dimensions
Cubic Capacity 18 inĀ³
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;