![](https://cdn2.webdamdb.com/1280_AFBCwivOxpW4.jpg?1604981068)
4-inch Round Direct Mount Ceiling Fan Box
S109FAN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ceiling Fan Box with Direct Mount. Suitable for Single or Double Joist.Easy installation. One #10 x 1 1/4 inch screw holds the box at rough in. Two factory-supplied #10 x 2 inch screws secure the fan or fixture through the box, directly to the joist. UL Listed for fan and fixture support.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007422221 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | UL listed |
Dimensions
Cubic Capacity | 9 in3 |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Technical Information
Number of Outlets | 1 |
Resources
Cutsheet
Supporting Document
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the max fan weight for this box? I don’t see it anywhere.
This box is rated to support up to a 70lb fan.
Date published: 2023-07-31
I'm a little confused. Why does the cut sheet description refer to #10 x 2" screws and the imprint on the inside of the electrical box itself refer to 0.12 x 2" screws?
Hello Paul2021,
I apologize for the confusion, please reference the cut sheet and the description of the included screws as the correct hardware that comes with part S109FAN.
If you need any further assistance please call us at 844-957-3783.
Best regards,
Technical Support
Date published: 2024-01-20
Builder did not provide factory screws after installing. Need to buy #10 x 2" screws. But what type of screw? Since fan weight is screwed into joists, should I use wood screws? The screws in photo look like screws for metal.
Bazaarvoice SAP Hybris Integration Version 2.8.1