TradeMaster® Junior Jumbo 2-Gang Nylon Wall Plate, 1 Toggle Switch Opening, Duplex Receptacle Opening, Brown
TPJ18
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster Wall Plate Jumbo 2-gang 1-toggle 1-duplex receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- High Impact resistant nylon face.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Finish | Matte | ||
UPC Number | 785007025590 | ||
Country Of Origin | Mexico | ||
Construction | Plastic | ||
Wall Plate Size | Trademaster Junior-Jumbo | ||
Wall Plate Type | Combination, Duplex Receptacle, Toggle Switch | ||
Application Sector | Commercial, Residential | ||
Standard | CSA, UL514 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Wall Plate |
Dimensions
Product Width US | 5.125 in | ||
Product Depth US | 0.25 in | ||
Product Height US | 5.0625 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143222 | ||
cULus Listed | Yes |
Technical Information
Thickness | 0.07 in | ||
Number of Gangs | 2 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Orientation | Vertical |
Resources
Cutsheet
Brochure
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1